BURNDY
Image of YA28LNT14 YA28LNT14, Compression Terminal. 4/0 AWG Cu, 1-Hole, 1/4" Stud, Narrow Tongue
Image of YA28LNT14 YA28LNT14, Compression Terminal. 4/0 AWG Cu, 1-Hole, 1/4" Stud, Narrow Tongue
play

YA28LNT14, Compression Terminal. 4/0 AWG Cu, 1-Hole, 1/4" Stud, Narrow Tongue

Brand:

Burndy

Catalog ID:

YA28LNT14

4/0 AWG CU, One Hole, 1/4 Standard Barrel, Inspection Window, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, PURPLE Color Code, 15 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Features: Compression Narrow Tongue Terminal, UL Listed 90 DEG C, 600 Volts to 35 kV , With Inspection Window, Tongue Angle: Straight, Finish: Tin Plated, Die Index: 15, Wire Strip Length: ,1-1/8 IN

Product details

General

Application

Wire Termination

Catalog Number

YA28LNT14

Color Code

Purple

Connector Type

STANDARD BARREL

Construction Material - Main

Copper tubing

Die Index

15

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

Terminals, HYLUG

Trade Name

HYLUG™

Type

YA-L-NT, Standard Barrel

UPC

781810235089

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.88 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

1.07 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

66 mm

Dimension - Length Overall inch

2.60 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.69 in

Dimension - Pad Width inch

0.76 in

Dimension - Strip Length inch

1-1/8

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.76 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

200 (61) Navy

Conductor - Copper Str Navy Size Range

200 (61) Navy

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

24000

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video