BURNDY
Image of YA292TC58E16 YA292TC58E16, Compression Terminal, 250 kcmil Cu, 2-Hole, 5/8" Stud, 1-3/4" Spacing, Long Barrel
Image of YA292TC58E16 YA292TC58E16, Compression Terminal, 250 kcmil Cu, 2-Hole, 5/8" Stud, 1-3/4" Spacing, Long Barrel
play

YA292TC58E16, Compression Terminal, 250 kcmil Cu, 2-Hole, 5/8" Stud, 1-3/4" Spacing, Long Barrel

Brand:

Burndy

Catalog ID:

YA292TC58E16

250 kcmil CU, Two Hole, 5/8 Stud Size, 1-3/4 Hole Spacing, Long Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Yellow Color Code, 16 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA292TC58E16

Color Code

Yellow

Connector Type

LONG BARREL

Die Index

16

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810565933

UPC 12 Digit

7818105659333

Dimensions

Dimension - B Length inch

1.62 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

134 mm

Dimension - Length Overall inch

5.27 in

Dimension - Pad Width inch

1.11 in

Dimension - Strip Length inch

1-11/16

Dimension - Stud Size fraction

5/8

Dimension - Stud Size inch

5/8

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

250 KCMIL

Conductor - Copper Str Size Range

250 kcmil

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

11600

Resources and downloads