BURNDY
Image of YA29LNK YA29LNK, Compression Terminal, 250 kcmil Code, 250 Navy, 1-Hole, 1/2" Stud, Standard Barrel, Nickel Plated
Image of YA29LNK YA29LNK, Compression Terminal, 250 kcmil Code, 250 Navy, 1-Hole, 1/2" Stud, Standard Barrel, Nickel Plated
play

YA29LNK, Compression Terminal, 250 kcmil Code, 250 Navy, 1-Hole, 1/2" Stud, Standard Barrel, Nickel Plated

Brand:

Burndy

Catalog ID:

YA29LNK

Cu Tubing Compression Terminal, 1 Hole W/InspWindow, 250 kcmil Code, 250 Navy, 600V - 35kV, 1/2" Stud, Standard Barrel, Nickel Plated.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YA29LNK

Color Code

Yellow

Connector Type

STANDARD BARREL

Die Index

16

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Nickel Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Nickel

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Nickel Plated

UPC

781810289167

UPC 12 Digit

7818102891677

Dimensions

Dimension - B Length inch

1.06 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

1.08 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

68 mm

Dimension - Length Overall inch

2.67 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.75 in

Dimension - Pad Width inch

1.11 in

Dimension - Strip Length inch

1-1/8

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

250 (61) Navy

Conductor - Copper Str Size

250 KCMIL

Conductor - Copper Str Size Range

250 kcmil

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video