BURNDY
Image of YA2CT37 YA2CT37, Compression Terminal, #2 Str, 60 Navy, 1-Hole, 1/2" Stud, Long Barrel
Image of YA2CT37 YA2CT37, Compression Terminal, #2 Str, 60 Navy, 1-Hole, 1/2" Stud, Long Barrel
play

YA2CT37, Compression Terminal, #2 Str, 60 Navy, 1-Hole, 1/2" Stud, Long Barrel

Brand:

Burndy

Catalog ID:

YA2CT37

Cu Tubing Hylug, 1 Hole w/o Inspection Window, #2 STR,60 Navy, 600V-35kV, 1/2" stud, Long, Compression, 0.52 in BCD, Brown.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA2CT37

Color Code

Brown

Connector Type

LONG BARREL

Die Index

10

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810085455

UPC 12 Digit

7818100854555

Dimensions

Dimension - B Length inch

1.25 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

1.12 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.74 in

Dimension - N inch

0.56 in

Dimension - Outside Diameter inch

0.42 in

Dimension - Pad Width inch

0.81 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.56 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

2 AWG

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

300

Minimum Pack Quantity

300

Pallet Quantity

27000

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video