BURNDY
Image of YA30L24B YA30L24B, Compression Terminal, 300 kcmil Cu, 1-Hole, Standard Barrel
Image of YA30L24B YA30L24B, Compression Terminal, 300 kcmil Cu, 1-Hole, Standard Barrel
play

YA30L24B, Compression Terminal, 300 kcmil Cu, 1-Hole, Standard Barrel

Brand:

Burndy

Catalog ID:

YA30L24B

COPPER COMPRESSION TERMINAL.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YA30L24B

Color Code

White

Connector Type

STANDARD BARREL

Die Index

17

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Belled Barrel, Tin Plated

UPC

781810181430

UPC 12 Digit

7818101814300

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.03 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

0.83 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Inside Diameter inch

0.65 in

Dimension - L Length Overall mm

65 mm

Dimension - Length Overall inch

2.57 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.81 in

Dimension - Pad Width inch

1.20 in

Dimension - Stud Size fraction

3/8

Dimension - Thread Size

3/8

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

3/0 (450/#24) DLO

Conductor - Copper DLO Size Range

3/0 AWG

Conductor - Copper Flex G Size

3/0 AWG

Conductor - Copper Flex G Size Range

3/0 AWG

Conductor - Copper Flex H Size

3/0 AWG

Conductor - Copper Flex H Size Range

3/0 AWG

Conductor - Copper Flex I Size

3/0 AWG

Conductor - Copper Flex I Size Range

3/0 AWG

Conductor - Copper Flex K Size

3/0 AWG

Conductor - Copper Flex K Size Range

3/0 AWG

Conductor - Copper Flex M Size

3/0 AWG

Conductor - Copper Flex M Size Range

3/0 AWG

Conductor - Copper Solid Size

3/0 AWG

Conductor - Copper Solid Size Range

3/0 AWG

Conductor - Copper Str Size

300 KCMIL

Conductor - Copper Str Size Range

300 kcmil

Conductor - Material

COPPER

Conductor Size

300 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

15360

Resources and downloads

Customer Notices

Specifications

Videos

play
HYDENT Compression Terminal Overview Video