BURNDY
Image of YA30TC12FXB YA30TC12FXB, Compression Terminal, 250 kcmil G, H, Cu, 1-Hole, 1/2" Stud, Long Barrel
Image of YA30TC12FXB YA30TC12FXB, Compression Terminal, 250 kcmil G, H, Cu, 1-Hole, 1/2" Stud, Long Barrel
play

YA30TC12FXB, Compression Terminal, 250 kcmil G, H, Cu, 1-Hole, 1/2" Stud, Long Barrel

Brand:

Burndy

Catalog ID:

YA30TC12FXB

250 kcmil, G,H CU, One Hole, 1/2 Stud Size, Long Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Yellow Color Code, 16 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA30TC12FXB

Color Code

Yellow

Connector Type

LONG BARREL

Die Index

16

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin Plated

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810127964

UPC 12 Digit

7818101279644

Dimensions

Dimension - B Length fraction

2-3/16 in

Dimension - B Length inch

2.16 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

103 mm

Dimension - Length Overall inch

4.04 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.81 in

Dimension - Pad Width inch

1.29 in

Dimension - Strip Length inch

2-1/4 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Flex G Size

250 KCMIL

Conductor - Copper Flex G Size Range

250 kcmil

Conductor - Copper Flex H Size

250 KCMIL

Conductor - Copper Flex H Size Range

250 kcmil

Conductor - Copper Flex I Size

250 kcmil

Conductor - Copper Flex I Size Range

250 kcmil

Conductor - Copper Flex K Size

250 kcmil

Conductor - Copper Flex K Size Range

250 kcmil

Conductor - Copper Flex M Size

250 kcmil

Conductor - Copper Flex M Size Range

250 kcmil

Conductor - Copper Solid Size

250 kcmil

Conductor - Copper Solid Size Range

250 kcmil

Conductor - Copper Str Size

250 KCMIL

Conductor - Copper Str Size Range

300 kcmil

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

FLEX

Wire Size

250 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

8700

Resources and downloads