BURNDY
Image of YA31AY2N YA31AY2N, Aluminum Connector
Image of YA31AY2N YA31AY2N, Aluminum Connector

YA31AY2N, Aluminum Connector

Brand:

Burndy

Catalog ID:

YA31AY2N

Product details

General

Catalog Number

YA31AY2N

Connector Type

Terminal

Die Index

522

Feature - Barrel Style

Chamfered

Material

Aluminum

Physical Attribute - Number of Crimps Required

3

Physical Attribute - Number of Holes

2

Plated

N

Plating Type

Unplated

Trade Name

HYLUG™

UPC

781810106457

UPC 12 Digit

7818101064577

Dimensions

Dimension - B Length inch

3.56 in

Dimension - D inch

3.00 in

Dimension - Hole Size fraction

5/9

Dimension - Hole Size inch

0.56 in

Dimension - Length Overall inch

7.86 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.11 in

Dimension - Pad Width inch

1.55 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - AL Str Size

350 kcmil

Conductor - AL Str Size Range

350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20

Minimum Pack Quantity

5

Pallet Quantity

4800

Resources and downloads