BURNDY
Image of YA322NNT YA322NNT, Compression Terminal, 400 kcmil CU, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue
Image of YA322NNT YA322NNT, Compression Terminal, 400 kcmil CU, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue
play

YA322NNT, Compression Terminal, 400 kcmil CU, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue

Brand:

Burndy

Catalog ID:

YA322NNT

400 kcmil CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Long Barrel, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 19 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA322NNT

Color Code

Blue

Connector Type

LONG BARREL

Die Index

19

Feature - Barrel Style

Chamfered

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

UPC

781810672792

Dimensions

Dimension - B Length fraction

2-3/25 in

Dimension - B Length inch

2.12 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

148 mm

Dimension - Length Overall inch

5.85 in

Dimension - Outside Diameter inch

0.95 in

Dimension - Pad Width inch

0.96 in

Dimension - Strip Length inch

2-3/16 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

400 (127)

Conductor - Copper Str Size

400 KCMIL

Conductor - Copper Str Size Range

400 kcmil

Conductor - Material

COPPER

Conductor Size

400 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

5550

Resources and downloads