BURNDY
Image of YA33L YA33L, Compression Terminal, 450 kcmil Cu, 1-Hole, 5/8" Stud, Standard Barrel
Image of YA33L YA33L, Compression Terminal, 450 kcmil Cu, 1-Hole, 5/8" Stud, Standard Barrel
play

YA33L, Compression Terminal, 450 kcmil Cu, 1-Hole, 5/8" Stud, Standard Barrel

Brand:

Burndy

Catalog ID:

YA33L

450 kcmil CU, One Hole, 5/8 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, GRAY Color Code, 326 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YA33L

Color Code

Gray

Connector Type

STANDARD BARREL

Die Index

326

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810122600

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.50 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - D inch

1.33 in

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

91 mm

Dimension - Length Overall inch

3.57 in

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

1.01 in

Dimension - Pad Width inch

1.48 in

Dimension - Strip Length inch

1-9/16

Dimension - Stud Size fraction

5/8

Dimension - Stud Size inch

5/8

Dimension - Z (inch)

0.67 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

450 KCMIL

Conductor - Copper Str Size Range

450 kcmil

Conductor - Material

COPPER

Conductor Size

450 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

25

Resources and downloads