BURNDY
Image of YA34A13 YA34A13, Aluminum Stackable Terminal, Straight Lug
Image of YA34A13 YA34A13, Aluminum Stackable Terminal, Straight Lug

YA34A13, Aluminum Stackable Terminal, Straight Lug

Brand:

Burndy

Catalog ID:

YA34A13

Product details

General

Catalog Number

YA34A13

Color Code

Pink

Connector Type

Terminal

Die Index

300

Feature - Barrel Style

Chamfered

Material

Aluminum

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

UPC

781810130728

UPC 12 Digit

7818101307288

Dimensions

Dimension - B Length inch

2.34 in

Dimension - Height fraction

49/50 in

Dimension - Height inch

0.98 in

Dimension - Hole Size fraction

5/9

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

188 mm

Dimension - Length Overall inch

7.42 in

Dimension - Outside Diameter inch

1.32 in

Dimension - P inch

3.65 in

Dimension - Pad Width inch

1.62 in

Dimension - Strip Length inch

2-5/8

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - AL Str Size

500 kcmil

Conductor - AL Str Size Range

500 kcmil

Conductor - Copper Str Size

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

2880

Resources and downloads