BURNDY
Image of YA34LTC38FX45 YA34LTC38FX45, Compression Terminal, 350 kcmil G,H,I,K,M,373 DLO, CU, 1 Hole, 3/8 Stud, Standard Barrel, 45 Degree
Image of YA34LTC38FX45 YA34LTC38FX45, Compression Terminal, 350 kcmil G,H,I,K,M,373 DLO, CU, 1 Hole, 3/8 Stud, Standard Barrel, 45 Degree
play

YA34LTC38FX45, Compression Terminal, 350 kcmil G,H,I,K,M,373 DLO, CU, 1 Hole, 3/8 Stud, Standard Barrel, 45 Degree

Brand:

Burndy

Catalog ID:

YA34LTC38FX45

350 kcmil G,H,I,K,M,373 DLO CU, One Hole, 3/8 Stud Size, Standard Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 19 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YA34LTC38FX45

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

19

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810251690

UPC 12 Digit

7818102516900

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.27 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Height inch

2.24 in

Dimension - Height mm

56.9 mm

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

71 mm

Dimension - Length Overall inch

2.78 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

1.06 in

Dimension - Pad Width inch

1.55 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

373 KCMIL

Conductor - Copper DLO Size Range

373 kcmil

Conductor - Copper Flex G Size

350 KCMIL

Conductor - Copper Flex G Size Range

350 kcmil

Conductor - Copper Flex H Size

350 KCMIL

Conductor - Copper Flex H Size Range

350 kcmil

Conductor - Copper Flex I Size

350 KCMIL

Conductor - Copper Flex I Size Range

350 kcmil

Conductor - Copper Flex K Size

350 KCMIL

Conductor - Copper Flex K Size Range

350 kcmil

Conductor - Copper Flex M Size

350 KCMIL

Conductor - Copper Flex M Size Range

350 kcmil

Conductor - Copper Str Size

350 KCMIL

Conductor - Copper Str Size Range

350 kcmil

Conductor - Material

COPPER

Conductor Size

350 KCMIL

Conductor Type

FLEX

Wire Size

350 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

5

Pallet Quantity

7400

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video