BURNDY
Image of YA36N90 YA36N90, Compression Terminal, 600 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel, 90 Degree
Image of YA36N90 YA36N90, Compression Terminal, 600 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel, 90 Degree
play

YA36N90, Compression Terminal, 600 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel, 90 Degree

Brand:

Burndy

Catalog ID:

YA36N90

600 kcmil CU, One Hole, 1/2 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,GREEN Color Code, 22 or 472 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA36N90

Color Code

Green

Connector Type

LONG BARREL

Die Index

22

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810309803

UPC 12 Digit

7818103098033

Dimensions

Dimension - B Length fraction

2-11/16 in

Dimension - B Length inch

2.69 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Height inch

4.04 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

52 mm

Dimension - Length Overall inch

2.05 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.19 in

Dimension - Pad Width inch

1.73 in

Dimension - Strip Length inch

2-3/4

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

600 KCMIL

Conductor - Copper Str Size Range

600 kcmil

Conductor - Material

COPPER

Conductor Size

600 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

12

Minimum Pack Quantity

2

Pallet Quantity

2784

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video