BURNDY
Image of YA38L2NT38FX YA38L2NT38FX, Cu Compression, 2-Hole, 3/8" Stud, 1" Spacing, Standard Barrel, Narrow Tongue, 500 kcmil H, I, K, 550 kcmil G, H, I, 535 DLO
Image of YA38L2NT38FX YA38L2NT38FX, Cu Compression, 2-Hole, 3/8" Stud, 1" Spacing, Standard Barrel, Narrow Tongue, 500 kcmil H, I, K, 550 kcmil G, H, I, 535 DLO
play

YA38L2NT38FX, Cu Compression, 2-Hole, 3/8" Stud, 1" Spacing, Standard Barrel, Narrow Tongue, 500 kcmil H, I, K, 550 kcmil G, H, I, 535 DLO

Brand:

Burndy

Catalog ID:

YA38L2NT38FX

500 kcmil H,I,K / 550 kcmil G,H,I,535 DLO CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Standard Barrel, Inspection Window, Narrow Tongue, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pink Color Code, L99 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Finish: Electro-Tin Plated, Wire Strip Length: 1-1/2 IN, Die Index: L99, Temperature Rating: 90 DEG C, Tongue Angle: Straight, Color Code: Pink, Tools, Die Set Catalog Number, And (number Of Crimps): Hydraulic: Y35, Y39, Y750, PAT750 Tool, U38XRT Die, (2), Y46 Tool, U38XRT Die With PUADP-1 Adapter, (2), Conductor Type: Flexible Copper, Dieless Tools (number Of Crimps): Y644HS, Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1)

Product details

General

Application

Wire Termination

Catalog Number

YA38L2NT38FX

Color Code

Pink

Connector Type

STANDARD BARREL

Die Index

L99

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

YA-L-2TC-FX, Standard Barrel

UPC

781810033920

Dimensions

Dimension - B Length fraction

1-7/16 in

Dimension - B Length inch

1.45 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

2.03 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

110 mm

Dimension - Length Overall inch

4.35 in

Dimension - N inch

0.50 in

Dimension - Outside Diameter inch

1.25 in

Dimension - Pad Width inch

1.63 in

Dimension - Strip Length inch

1-7/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.53 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

535 KCMIL

Conductor - Copper DLO Size Range

535 kcmil

Conductor - Copper Flex G Size

550 KCMIL

Conductor - Copper Flex G Size Range

550 kcmil

Conductor - Copper Flex H Size

500-550 KCMIL

Conductor - Copper Flex H Size Range

500 / 550 kcmil

Conductor - Copper Flex I Size

500-550 KCMIL

Conductor - Copper Flex I Size Range

500 / 550 kcmil

Conductor - Copper Flex K Size

500 KCMIL

Conductor - Copper Flex K Size Range

500 kcmil

Conductor - Copper Flex M Size

500 kcmil

Conductor - Copper Flex M Size Range

500 kcmil

Conductor - Copper Str Size

500-550 KCMIL

Conductor - Copper Str Size Range

500 / 550 kcmil

Conductor - Material

COPPER

Conductor Size

500-550 KCMIL

Conductor Type

FLEX

Wire Size

500-550 KCMIL

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

3600