BURNDY
Image of YA38TC12FXB YA38TC12FXB, Compression Terminall, 500 kcmil H,I,K, 550 kcmil G,H,I, 535 DLO, Cu, 1-Hole, 1/2" Stud, Long Barrel
Image of YA38TC12FXB YA38TC12FXB, Compression Terminall, 500 kcmil H,I,K, 550 kcmil G,H,I, 535 DLO, Cu, 1-Hole, 1/2" Stud, Long Barrel
play

YA38TC12FXB, Compression Terminall, 500 kcmil H,I,K, 550 kcmil G,H,I, 535 DLO, Cu, 1-Hole, 1/2" Stud, Long Barrel

Brand:

Burndy

Catalog ID:

YA38TC12FXB

500 kcmil H,I,K / 550 kcmil G,H,I,535 DLO CU, One Hole, 1/2 Stud Size, Long Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pink Color Code, L99 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA38TC12FXB

Color Code

Pink

Connector Type

LONG BARREL

Die Index

L99

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810529331

UPC 12 Digit

7818105293311

Dimensions

Dimension - B Length inch

3.08 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

129 mm

Dimension - Length Overall inch

5.07 in

Dimension - Pad Width inch

1.84 in

Dimension - Strip Length inch

3-1/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

1/2

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

535 KCMIL

Conductor - Copper DLO Size Range

535 kcmil

Conductor - Copper Flex G Size

550 KCMIL

Conductor - Copper Flex G Size Range

550 kcmil

Conductor - Copper Flex H Size

500-550 KCMIL

Conductor - Copper Flex H Size Range

500 / 550 kcmil

Conductor - Copper Flex I Size

500-550 KCMIL

Conductor - Copper Flex I Size Range

500 / 550 kcmil

Conductor - Copper Flex K Size

500 KCMIL

Conductor - Copper Flex K Size Range

500 kcmil

Conductor - Copper Str Size

500-550 KCMIL

Conductor - Copper Str Size Range

500 / 550 kcmil

Conductor - Material

COPPER

Conductor Size

500-550 KCMIL

Conductor Type

FLEX

Wire Size

500-550 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1776