BURNDY
Image of YA392ENNT YA392ENNT, Compression Terminal, 750 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue
Image of YA392ENNT YA392ENNT, Compression Terminal, 750 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue
play

YA392ENNT, Compression Terminal, 750 kcmil Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue

Brand:

Burndy

Catalog ID:

YA392ENNT

750 kcmil CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Long Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 24 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA392ENNT

Color Code

Black

Connector Type

LONG BARREL

Die Index

24

Feature - Barrel Style

Chamfered

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

UPC

781810527399

Dimensions

Dimension - B Length fraction

2-7/8 in

Dimension - B Length inch

2.88 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

174 mm

Dimension - Length Overall inch

6.87 in

Dimension - Outside Diameter inch

1.30 in

Dimension - Pad Width inch

1.30 in

Dimension - Strip Length inch

2-15/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

750 KCMIL

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

COPPER

Conductor Size

750 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

2352