BURNDY
Image of YA392NNT YA392NNT, Cu Compression 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, 750 kcmil
Image of YA392NNT YA392NNT, Cu Compression 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, 750 kcmil
play

YA392NNT, Cu Compression 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, 750 kcmil

Brand:

Burndy

Catalog ID:

YA392NNT

750 kcmil CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Long Barrel, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 24 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Compression Narrow Tongue Terminal

Product details

General

Application

Wire Termination

Catalog Number

YA392NNT

Color Code

Black

Connector Type

LONG BARREL

Die Index

24

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

YA-N-NT

UPC

781810252512

Dimensions

Dimension - B Length fraction

2-7/8 in

Dimension - B Length inch

2.88 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

3.02 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

174 mm

Dimension - Length Overall inch

6.87 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.30 in

Dimension - Pad Width inch

1.63 in

Dimension - Strip Length inch

2-15/16

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

750 KCMIL

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

COPPER

Conductor Size

750 KCMIL

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

2352

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video