BURNDY
Image of YA39L6 YA39L6, Compression Terminal, 750 kcmil Cu, 1-Hole, 1/2" Stud, Standard Barrel
Image of YA39L6 YA39L6, Compression Terminal, 750 kcmil Cu, 1-Hole, 1/2" Stud, Standard Barrel
play

YA39L6, Compression Terminal, 750 kcmil Cu, 1-Hole, 1/2" Stud, Standard Barrel

Brand:

Burndy

Catalog ID:

YA39L6

750 kcmil CU, One Hole, 1/2 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, BLACK Color Code, 24 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Features: Compression Terminal, With Inspection Window, Die Index: 24, Wire Strip Length: 1-15/16 IN, Finish: Electro-Tin Plated, Tongue Angle: Straight

Product details

General

Application

Wire Termination

Catalog Number

YA39L6

Color Code

Black

Connector Type

STANDARD BARREL

Die Index

24

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG,TERMINALS

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810147276

Dimensions

Dimension - B Length fraction

1-7/16 in

Dimension - B Length inch

1.42 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

1.08 in

Dimension - Hole Size mm

13 mm

Dimension - L Length Overall mm

87 mm

Dimension - Length Overall inch

3.41 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

1.30 in

Dimension - Pad Width inch

1.91 in

Dimension - Strip Length inch

1-15/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

750 KCMIL

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

COPPER

Conductor Size

750 KCMIL

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Resources and downloads