BURNDY
Image of YA40LTC12FX45 YA40LTC12FX45, Compression Terminal, 650 kcmil G, 646 DLO, Cu, 1-Hole, 1/2" Stud, Standard Barrel, 45 Degree
Image of YA40LTC12FX45 YA40LTC12FX45, Compression Terminal, 650 kcmil G, 646 DLO, Cu, 1-Hole, 1/2" Stud, Standard Barrel, 45 Degree
play

YA40LTC12FX45, Compression Terminal, 650 kcmil G, 646 DLO, Cu, 1-Hole, 1/2" Stud, Standard Barrel, 45 Degree

Brand:

Burndy

Catalog ID:

YA40LTC12FX45

HYLUG™, 650 kcmil FLEX, 3.44" long, 45 degree Tongue angle.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YA40LTC12FX45

Color Code

Black

Connector Type

STANDARD BARREL

Die Index

24

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810316450

Dimensions

Dimension - B Length fraction

1-7/16 in

Dimension - B Length inch

1.42 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Height inch

2.71 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

87 mm

Dimension - Length Overall inch

3.44 in

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

1.35 in

Dimension - Pad Width inch

1.98 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

646 KCMIL

Conductor - Copper DLO Size Range

646 kcmil

Conductor - Copper Flex G Size

650 KCMIL

Conductor - Copper Flex G Size Range

650 kcmil

Conductor - Copper Flex H Size

650

Conductor - Copper Flex I Size

650

Conductor - Copper Flex K Size

650

Conductor - Copper Flex M Size

650

Conductor - Copper Str Size

650 KCMIL

Conductor - Copper Str Size Range

650 kcmil

Conductor - Material

COPPER

Conductor Size

650 KCMIL

Conductor Type

FLEX

Wire Size

650 KCMIL

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video