BURNDY
Image of YA40NT12FXBG1 YA40NT12FXBG1, Compression Terminal, 1-Hole, 1/2" Stud, Long Barrel, Narrow Tongue
Image of YA40NT12FXBG1 YA40NT12FXBG1, Compression Terminal, 1-Hole, 1/2" Stud, Long Barrel, Narrow Tongue
play

YA40NT12FXBG1, Compression Terminal, 1-Hole, 1/2" Stud, Long Barrel, Narrow Tongue

Brand:

Burndy

Catalog ID:

YA40NT12FXBG1

Cu Telecom Belled HYLUG, 1/2" stud, Black.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA40NT12FXBG1

Color Code

Black

Connector Type

LONG BARREL

Die Index

24

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

UPC

781810197363

UPC 12 Digit

7818101973633

Dimensions

Dimension - B Length fraction

3-1/4 in

Dimension - B Length inch

3.24 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

1.18 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

135 mm

Dimension - Length Overall inch

5.31 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.35 in

Dimension - P inch

4.10 in

Dimension - Pad Width inch

1.63 in

Dimension - Strip Length inch

3-5/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

646 KCMIL

Conductor - Copper DLO Size Range

646 kcmil

Conductor - Copper Flex G Size

650 KCMIL

Conductor - Copper Flex G Size Range

650 kcmil

Conductor - Copper Flex H Size

646

Conductor - Copper Flex H Size Range

646

Conductor - Copper Flex I Size

646

Conductor - Copper Flex I Size Range

646

Conductor - Copper Flex K Size

646

Conductor - Copper Flex K Size Range

646

Conductor - Copper Flex M Size

646

Conductor - Copper Str Size

650 KCMIL

Conductor - Copper Str Size Range

650 kcmil

Conductor - Material

COPPER

Conductor Size

650 KCMIL

Conductor Type

FLEX

Wire Size

650 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1850

Resources and downloads

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video