BURNDY
Image of YA4490 YA4490, Compression Terminal, 1000 kcmil, 1-Hole, Long Barrel, 90 Degree
Image of YA4490 YA4490, Compression Terminal, 1000 kcmil, 1-Hole, Long Barrel, 90 Degree
play

YA4490, Compression Terminal, 1000 kcmil, 1-Hole, Long Barrel, 90 Degree

Brand:

Burndy

Catalog ID:

YA4490

UNINSULATED COPPER COMPRESSION TERMINAL.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA4490

Color Code

White

Connector Type

LONG BARREL

Die Index

27

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810316634

UPC 12 Digit

7818103166344

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3.00 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - D inch

1.33 in

Dimension - Height inch

4.70 in

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

59 mm

Dimension - Length Overall inch

2.32 in

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

1.84 in

Dimension - Pad Width inch

2.19 in

Dimension - Strip Length inch

3-1/16 in

Dimension - Stud Size fraction

5/8

Dimension - Stud Size inch

5/8 in

Dimension - Z (inch)

0.67 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

1000 KCMIL

Conductor - Copper Str Size Range

1000 kcmil

Conductor - Material

COPPER

Conductor Size

1000 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

400

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video