BURNDY
Image of YA44L2NTC12E24 YA44L2NTC12E24, Compression Terminal, 1000 kcmil Cu, 2-Hole, 1/2" Stud, 1.85" Spacing, Narrow Tongue
Image of YA44L2NTC12E24 YA44L2NTC12E24, Compression Terminal, 1000 kcmil Cu, 2-Hole, 1/2" Stud, 1.85" Spacing, Narrow Tongue
play

YA44L2NTC12E24, Compression Terminal, 1000 kcmil Cu, 2-Hole, 1/2" Stud, 1.85" Spacing, Narrow Tongue

Brand:

Burndy

Catalog ID:

YA44L2NTC12E24

1000 kcmil CU, Two Hole, 1/2 Stud Size, 1.85 Hole Spacing, Standard Barrel, Inspection Window, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, White Color Code, 27 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA44L2NTC12E24

Color Code

White

Connector Type

STANDARD BARREL

Die Index

27

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

HYLUG™

UPC

781810529249

UPC 12 Digit

7818105292499

Dimensions

Dimension - B Length inch

1.65 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

144 mm

Dimension - Length Overall inch

5.65 in

Dimension - Pad Width inch

1.63 in

Dimension - Strip Length inch

1-15/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

1000 KCMIL

Conductor - Copper Str Size Range

1000 kcmil

Conductor - Material

COPPER

Conductor Size

1000 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

14

Pallet Quantity

1440