BURNDY
Image of YA44TC58FXB YA44TC58FXB, Compression Terminal, 750 kcmil G,H, 777 DLO, Cu, 1-Hole, 5/8" Stud, Long Barrel
Image of YA44TC58FXB YA44TC58FXB, Compression Terminal, 750 kcmil G,H, 777 DLO, Cu, 1-Hole, 5/8" Stud, Long Barrel
play

YA44TC58FXB, Compression Terminal, 750 kcmil G,H, 777 DLO, Cu, 1-Hole, 5/8" Stud, Long Barrel

Brand:

Burndy

Catalog ID:

YA44TC58FXB

750 kcmil G,H,777 DLO CU, One Hole, 5/8 Stud Size, Long Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Yellow Color Code, L115 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA44TC58FXB

Color Code

Yellow

Connector Type

LONG BARREL

Die Index

L115

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810080771

UPC 12 Digit

7818100807711

Dimensions

Dimension - B Length inch

3.33 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

145 mm

Dimension - Length Overall inch

5.71 in

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

1.49 in

Dimension - Pad Width inch

2.18 in

Dimension - Strip Length inch

3-7/16

Dimension - Stud Size fraction

5/8

Dimension - Stud Size inch

5/8

Dimension - Thread Size

5/8 in

Dimension - Z (inch)

0.67 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

777 KCMIL

Conductor - Copper DLO Size Range

777 kcmil

Conductor - Copper Flex G Size

750 KCMIL

Conductor - Copper Flex G Size Range

750 kcmil

Conductor - Copper Flex H Size

750 KCMIL

Conductor - Copper Flex H Size Range

750 kcmil

Conductor - Copper Flex I Size

750 KCMIL

Conductor - Copper Flex I Size Range

750 kcmil

Conductor - Copper Flex K Size

777.7

Conductor - Copper Flex K Size Range

777.7

Conductor - Copper Flex M Size

777.7

Conductor - Copper Flex M Size Range

777.7

Conductor - Copper Str Size

750 KCMIL

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

COPPER

Conductor Size

750 KCMIL

Conductor Type

FLEX

Wire Size

750 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

3

Minimum Pack Quantity

3

Resources and downloads