BURNDY
Image of YA45L12 YA45L12, Compression Terminal, 1250 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel
Image of YA45L12 YA45L12, Compression Terminal, 1250 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel
play

YA45L12, Compression Terminal, 1250 kcmil Cu, 1-Hole, 1/2" Stud, Long Barrel

Brand:

Burndy

Catalog ID:

YA45L12

Cu Tubing Compression Terminal, 1 Hole W/ InspWindow,1250 Kcmil, 1/2" Stud, Uninsulated, Long.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YA45L12

Color Code

Yellow

Connector Type

STANDARD BARREL

Die Index

29

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

straight

Plated

Y

Plating Type

Tin plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810349038

UPC 12 Digit

7818103490388

Dimensions

Dimension - B Length inch

2 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

113 mm

Dimension - Length Overall inch

4.43 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.69 in

Dimension - Pad Width inch

2.46 in

Dimension - Strip Length inch

2-1/6 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2 in

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

1250 Kcmil

Conductor - Copper Str Size

1250 KCMIL

Conductor - Copper Str Size Range

1250 kcmil

Conductor - Material

COPPER

Conductor Size

1250 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2960

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video