BURNDY
Image of YA4CG27 YA4CG27, Compression Terminal, #4 AWG Str, 40 Navy, 1-Hole, 3/8" Stud, Long Barrel
Image of YA4CG27 YA4CG27, Compression Terminal, #4 AWG Str, 40 Navy, 1-Hole, 3/8" Stud, Long Barrel
play

YA4CG27, Compression Terminal, #4 AWG Str, 40 Navy, 1-Hole, 3/8" Stud, Long Barrel

Brand:

Burndy

Catalog ID:

YA4CG27

Cu Compression Open Back Terminal, 1 Hole W/InspWindow, #4 AWG Code, 40 Navy, 3/8" Stud, Long Barrel.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA4CG27

Color Code

Gray

Connector Type

LONG BARREL

Die Index

8

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

HYLUG™

UPC

781810085462

UPC 12 Digit

7818100854622

Dimensions

Dimension - B Length fraction

1-1/8 in

Dimension - B Length inch

1.12 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

0.82 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Inside Diameter inch

0.25 in

Dimension - L Length Overall mm

60 mm

Dimension - Length Overall inch

2.36 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.34 in

Dimension - Pad Width inch

0.81 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.41 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

40 (19) Navy

Conductor - Copper Str Navy Size Range

40 (19) Navy

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Resources and downloads

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video