BURNDY
Image of YA4CL345 YA4CL345, Compression Terminal, #4 AWG Cu, 1-Hole, 5/16" Stud, Standard Barrel
Image of YA4CL345 YA4CL345, Compression Terminal, #4 AWG Cu, 1-Hole, 5/16" Stud, Standard Barrel
play

YA4CL345, Compression Terminal, #4 AWG Cu, 1-Hole, 5/16" Stud, Standard Barrel

Brand:

Burndy

Catalog ID:

YA4CL345

Cu code conductor standard barrel, Single hole W/ insp window, #4AWG, 5/16" stud, Tin plated, Grey, 8 or 346 index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YA4CL345

Color Code

Gray

Connector Type

STANDARD BARREL

Die Index

8

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810018583

Dimensions

Dimension - B Length fraction

13/16 in

Dimension - B Length inch

0.81 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - D inch

0.70 in

Dimension - Height inch

1.02 in

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

43 mm

Dimension - Length Overall inch

1.69 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.34 in

Dimension - Pad Width inch

0.50 in

Dimension - Strip Length inch

7/8

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16

Dimension - Z (inch)

0.36 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

40 (19) Navy

Conductor - Copper Str Navy Size Range

40 (19) Navy-50 (19) Navy

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

48000

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video