BURNDY
Image of YA4CT7 YA4CT7, Compression Terminal, #4 AWG Cu, 1-Hole, 3/8" Stud, Long Barrel
Image of YA4CT7 YA4CT7, Compression Terminal, #4 AWG Cu, 1-Hole, 3/8" Stud, Long Barrel
play

YA4CT7, Compression Terminal, #4 AWG Cu, 1-Hole, 3/8" Stud, Long Barrel

Brand:

Burndy

Catalog ID:

YA4CT7

Cu Tubing Compression Terminal, 1 Hole, #4 Str. Commercial Cu Cable, 3/8" Stud.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

Product details

General

Application

Wire Termination

Catalog Number

YA4CT7

Color Code

Gray

Connector Type

LONG BARREL

Die Index

8

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Straight

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810090411

UPC 12 Digit

7818100904111

Dimensions

Dimension - B Length inch

1.12

Dimension - Bolt Hole Size inch

0.4

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

58

Dimension - Length Overall inch

2.27

Dimension - N inch

0.41

Dimension - Outside Diameter inch

0.34

Dimension - Pad Width inch

0.58

Dimension - Strip Length inch

1-3/16 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8 in

Dimension - Z (inch)

0.42

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

4 AWG

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video