BURNDY
Image of YA6CL2TC14E190 YA6CL2TC14E190, Compression Terminal, #6 AWG Cu, 2-Hole, 1/4" Stud, 1" Spacing, Standard Barrel, 90 Degree
Image of YA6CL2TC14E190 YA6CL2TC14E190, Compression Terminal, #6 AWG Cu, 2-Hole, 1/4" Stud, 1" Spacing, Standard Barrel, 90 Degree
play

YA6CL2TC14E190, Compression Terminal, #6 AWG Cu, 2-Hole, 1/4" Stud, 1" Spacing, Standard Barrel, 90 Degree

Brand:

Burndy

Catalog ID:

YA6CL2TC14E190

6 AWG CU, Two Hole, 1/4 Stud Size, 1 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 7 or 374 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA6CL2TC14E190

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

7

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810019283

UPC 12 Digit

7818100192833

Dimensions

Dimension - B Length fraction

9/16 in

Dimension - B Length inch

0.54 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Height inch

0.91 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

48 mm

Dimension - Length Overall inch

1.88 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.29 in

Dimension - Pad Width inch

0.45 in

Dimension - Strip Length inch

5/8 in

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4 in

Dimension - Z (inch)

0.33 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video