- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Anchor Installation Tools
- Helical Anchors & Piles
- View All Data & Communications Categories
-
- Power & Utilities
-
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Anchor Installation Tools
- Helical Anchors & Piles
- View All Data & Communications Categories
-
- Power & Utilities
-
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Products
- Power & Utilities
- Anchoring & Foundations
- Helical Anchors & Piles
- HPDM Plates
- DIGGER, PULL DOWN PILE, 7" SS175 CASED
Item Added to Your Cart!
DIGGER, PULL DOWN PILE, 7" SS175 CASED
By CHANCE Foundation Solutions
Catalog ID: C1500424
DIGGER, PULL DOWN PILE, 7" SS175 CASED
By CHANCE Foundation Solutions
Catalog ID:
C1500424
SS175 DIGGER, 7 INCH, PULL DOWN PILE. CASED
The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.
- SS175
- For Grouted Piles
- Helical Pulldown® Micropile Lead Displacement Plate
- CASED
Add to List
Add to Project List
Product Details
General
Application | Helical Anchoring |
Shaft Type | SS |
Type | HPDM Plates |
UPC | 096359294153 |
Dimensions
Weight | 5.20 lb |
Logistics
Pallet Quantity | 160 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
ISO Certificates
Videos
Grouted Micropile for Increased Capacity (CENT-HPS-UTL-VI-EN-2022-00308)
Engineering Drawing
Please wait, preparing to download your file.