EV Charging Infrastructure
As we prepare our roadways and neighborhoods for EV (electric vehicle) technology, CHANCE Instant Foundations provides a fast-installing, sustainable foundation solution.
- No concrete required
- Quick and easy site preparation
- Reduces installation time by weeks!
- Lowered mobilization costs
- No excavation or soil removal
- Units can easily be adjusted, extracted and reused
- Made from recycled steel
- Reduced Scope 3 (embedded and A4/A5) emissions
- Dual cableway for daisy-chained wiring
Economical and readily available for a large variety of loading needs, these wire-ready screw anchors provide measurable capacity during installation and offer many installation benefits, including:
- No vibrations › Install near existing structures
- Screw in with standard construction equipment › Install in limited access areas
- No concrete needed › Install and load immediately
The easy-to-install foundation system can be screwed into the ground in limited access areas or near existing structures. With no vibration or heavy equipment required, you can ensure you will be provided with a long-lasting, wire-ready foundation without the hassle and mess of pouring concrete.
Visit our blog to learn more about EV charging infrastructure
Contact Us for additional information including material on typical applications such as wind generators, solar panels, and other EV components.