HUBBELL CANADA
EdgeConnect™ Screwless Termination Technology

What is EdgeConnect technology

Hubbell's innovative EdgeConnect technology revolutionizes installations by accelerating the process by as much as 80%, establishing it as the fastest termination option available. The terminations, which are screwless and ready to use, require no torquing or tools, ensuring a foolproof wiring. Use your mouse to rotate and zoom the image.

Savings across all EdgeConnect devices

EdgeConnect technology boosts performance and productivity throughout our entire selection of industrial and commercial wiring devices. Explore our extensive product categories, which include Twist-Lock® devices, straight blade receptacles, and switches. Try our savings calculator to discover how much time and money you could save.

Twist-Lock

Twist-Lock

Twist-Lock devices with EdgeConnect technology deliver rugged performance in any industrial setting subject to vibration. Also available in all black perfect for the entertainment industry.

Straight Blade

Straight Blade

Increase productivity and reduce labour costs with our EdgeConnect straight blade receptacles, now available with load CONTROLLED outlets for enhanced energy efficiency.

Switches

Switches

Heavy duty switches equipped with EdgeConnect screwless termination technology combine the quickest installation advantage with the safest and most reliable connections.

Why EdgeConnect devices are better

Robust steel springs tightly grip wires and maintain constant pressure, ensuring wires remain secure even in harsh conditions, yet still allowing for easy disconnection when needed. Moreover, the absence of exposed screw terminals enhances safety.

Watch the Face-Off between industry professionals to see for yourself why devices equipped with EdgeConnect are better!

Speed — Performance — Safety

Read our Frequently Asked Questions to learn more.

65-80% Faster Termination Time

65-80% Faster Termination Time


Watch our video to see how fast termination can be with EdgeConnect:

25-60% Better Vibration Performance

25-60% Better Vibration Performance


Watch our video for an inside look at EdgeConnect technology:

2X Stronger Wire Retention

2X Stronger Wire Retention


Watch our video to see how strong EdgeConnect connections are:

Face-Off: EdgeConnect vs Traditional Screw Termination

Video featuring industry professionals facing-off in a real time challenge

Watch our video where electricians compete using EdgeConnect versus traditional devices. Discover firsthand how our screwless technology enables you to accomplish more in less time.


Read the compelling testimonials from our users and see how our technology is revolutionizing their work.

Time equals money

Discover just how much you can save by incorporating EdgeConnect devices into your project. Try our savings calculator to see the impact. The more EdgeConnect devices you use, the greater the savings.

$

Traditional

$833
8.3 Hours Labour
vs

EdgeConnect™

$278
2.8 Hours Labour

Target Market Sectors

Our products are used in a broad range of market applications, enhancing performance and reliability across many sectors. Tailored to meet the unique demands of each industry, our electrical solutions ensure efficiency and sustainability.

HUBS-CA - [Commercial] - Market Card

Commercial

HUBS-CA - [Entertainment] - Market Card

Entertainment

Food & Beverage

Food & Beverage

We bring reliable solutions designed for hygienic, washdown‑intensive environments, supporting safe, efficient operation of processing facilities.

HUBS-CA - [Hospitals] - Market Card

Hospitals

HUBS-CA - [Industrial] - Market Card

Industrial

HUBS-CA - [Institutions] - Market Card

Institutions

HUBS-CA - OEM - Card

OEM

HUBS-CA - [Residential 2] - Market Card

Residential

Frequently Asked Questions

Is this the same as push wire?
Is this the same as WAGO™ connectors?
How does the termination strengthen over time?
Do EdgeConnect devices accept ten-gauge stranded wire?
Can you split the circuit?
How much do I need to strip the wire?
Will this fit in traditional wall boxes?
Can EdgeConnect devices use standard wall plates?
Why are the plungers different colours?
Is there exposed metal?
Are there EdgeConnect GFCI devices?
Can I rewire after plunger is engaged?

What EdgeConnect users are saying

I want to thank you for the EdgeConnect twist-lock devices. These are amazing and will make my life infinitely easier as we use these to build out our technology closets, connecting UPS systems for data and network equipment!

Joseph
IT Director

We finally got the chance to install the EdgeConnect outlets at the hospital. We have to say these outlets were excellent. The plastic frame around the outlet made it easier to put the outlets back into the metal boxes. We didn't have to worry about taping around the outlet because the sides are protected. Thank you!

John
Hospital Director

EdgeConnect is an awesome product, huge time saver (obviously). One really handy feature is the industrial cover installation. They are definitely going to be with us at all times.

Derek
IT Electrician

Discover more featured products from Hubbell Wiring Device-Kellems