Matching performance, preference, and cost.
Hubbell Wiring Device-KellemsĀ® disconnecting solutions meet or exceed code and safety requirements for a wide range of applications. Our non-metallic sloped top switched disconnect provides reliable performance in harsh environments, enhancing productivity and reducing your ownership costs.
Economical
Efficient
Reliable
Safe

About Our Motor Disconnects
The Circuit-Lock product range represents one of the most comprehensive lines of motor disconnects available in the industry, offering models from 30A to 200A with varying degrees of water ingress protection.

Design Enhancements
- Rounded sloped top aids run-off
- Installation-free inSIGHT design
- Improved conformal-coated inSIGHT LED board
- Improved, longer lasting gasket
- Closed loop lock-out/tag-out
- Flat for side feed
- Three auxiliary contacts and fourth pole solutions

Easy Installation
- Integral spring-loaded brass pins inherently contact terminal screws when the cover is secured to the base.
- No wire harness or tabs to be terminated, only the ground wire