Create a more functional and safer kitchen space
The Tri-Power countertop pop-up receptacle from Hubbell Wiring Device-Kellems provides power from multiple sources in a single compact device. Available in 15 or 20A, it features a 120V tamper-resistant receptacle, one USB Type A, one USB Type C, a wireless charging pad, and comes with seven different finishes to blend in perfectly with any surface or decor. Additionally, their sleek design occupies minimal space both on the countertop and in the cabinet area below, making it ideal for the kitchen, bathroom, workshop or lab space.
Product Highlights
Hubbell is the first to market a countertop receptacle that is cULus Listed for countertop or island applications and permanent installations. The water resistant receptacles are tested for up to half a gallon (1.9L) spill and feature Hubbell’s patented silicone gaskets and cam action tamper-resistant technology.
cULus Listed
Convenient
Easy Installation
Spill-Proof
Stylish
TR or Tamper-Resistant

- Spill-water tested
- Charge multiple devices at the same time
- Permanent installation ready (suitable for AC90 or NMD90 wire)
- Type A and C USB ports
- Easy installation - simply drop-in and tighten
- LED light indicates power to the ports
- Suitable for 20 Amp circuit, end of line
- Push-down to pop-up function rated for 10,000 cycles minimum
- cULus listed for countertop installation
- Tower design ensures a secure and stable fit
Available Flanges and Tops
The countertop receptacle offers seven distinct flange finishes to seamlessly integrate into any kitchen countertop or bathroom vanity design. These finishes provide a unique aesthetic that can complement a wide range of countertops from granite to marble, and even wood. Additionally, the receptacle features three interchangeable tops. These versatile combinations make the countertop receptacle a highly customizable and practical addition to any space.

Aluminum Flange

Black Flange

Brass Flange

Bronze Flange

Chrome Flange

Nickel Flange

White Flange