What makes the ST series stand out
The ST series fittings are advanced AC MC connectors engineered to accommodate a broad range of cables with overlapping hub ranges to reduce mismatches. These fittings offer easy installation without the need for disassembly and provide more strength and durability than the traditional die-cast or malleable iron fittings.
SOLID CONSTRUCTION
DURABLE COMPONENTS
CORROSION RESISTANT
Features & Highlights

A fully machined alloy steel compression nut with a domed top to shed liquids.

A unique steel compression ring and santoprene grommet for improved sealing.

A grounding ring with tanged fingers for a firm and secure grip of the cable.

A solid alloy steel body with precise threads for durability and performance.

A sealing washer and steel locknut to ensure bonding to metal enclosure.
Applications & Solutions
![HUBS-CA - [Arenas & Stadiums] - Market Card](https://images.ctfassets.net/j8yo2paviu13/5yrocRyWwxF55TTgWXVPpp/3b5fb3bb794dbe2b3605b292c6e5181c/StadiumArena-Card.png?fm=webp&q=80&w=&h=)
Arenas & Stadiums
![HUBS-CA - [Marinas & Docks] - Market Card](https://images.ctfassets.net/j8yo2paviu13/14xJlJYpI41hKCZmydMckx/fa2ad93e0121d5315c445079bedcb138/DockMarina-Card.png?fm=webp&q=80&w=&h=)
Docks & Marinas
![HUBS-CA - [Golf Course] - Market Card](https://images.ctfassets.net/j8yo2paviu13/4VWF2zs6aXwU80jhgScqG4/2ea3c53ecff06f69bb7e0861327c22a5/GolfCourse-Card.png?fm=webp&q=80&w=&h=)
Golf Courses
![HUBS-CA - [Parking Lot] - Market Card](https://images.ctfassets.net/j8yo2paviu13/4JLfKKFTwqW4cRSoCcFxBc/ebecbbfe580cdfb842a4c4d23d5573d4/ParkingLot-Card.png?fm=webp&q=80&w=&h=)
Parking Lots
![HUBS-CA - [Pumping Stations] - Market Card](https://images.ctfassets.net/j8yo2paviu13/7jOx9jcFbg1w92F3w0AuPp/ee8d5c3f6dfa2fdb248f0cd36d3e8c10/HUBS-CA-PumpingStation-Card.png?fm=webp&q=80&w=&h=)
Pumping Stations
Technical Specifications

- Suitable for wet locations
- Types 2, 3, 3R, 4X, 5, 12, 13
- Ta -50°C to 40°C