Product Announcement
Install ceiling fans and heavy light fixtures with new 929 Kwik-Brace® support
Providing electricians more room for wiring and heavy-duty support improves the installation of ceiling fans and luminaires. The new 929 Kwik-Brace support and ceiling box kit makes installs easy in new construction. The 2 1/8” deep 4” round box with side knockouts allows easy access for pulling and connecting wires. The easy-to-position heavy-duty support accommodates joist spaces from 16 to 24 inches. The 929 expands RACO’s existing line of ceiling brace and box kits. The kit is ceiling-fan rated, supporting fans up to 70 pounds as well as heavy light fixtures. It includes a protective cover and the Insider® sheathed cable connector. Stay safe and secure with the 929 Kwik-Brace support and ceiling box kit from Hubbell RACO. Inventory is available now. For more information, contact your Hubbell sales representative or visit hubbell.com/raco.