Product Announcement
Save time and materials on overhead installations with RACO box support plates

New box support plates from RACO provide flexible, efficient options for hanging electrical boxes and positioning conduit in commercial or industrial installations.
Three cULus listed models made of 16-guage galvanized steel are available to meet a variety of applications.
Two different 12”x12” plates hold boxes from 4” square to 6”x6”. Model 9112R is flat, while the 9112RL model includes a lanced edge for easier mounting of one-hole straps. The 9118R 18”x18” plate can hold multiple 4” square boxes or single larger boxes up to 12”x12”.
All three plates can be mounted in horizontal or vertical positions, suspended by a single standard 3/8” threaded rod. Bendable tabs support reliable vertical mounting.
Multiple markings on the plates make box alignment easy. Holes and slots provide unlimited options for clamp or strap installation. Pre-punched holes allow for rear raceway access without cutting.
These plates enable safe, organized installations in commercial and industrial applications. They also save time and materials compared to traditional suspension methods.
To learn more about new box support plates from Hubbell RACO visit hubbell.com/raco.