Product Announcement
RACO introduces true 5” Square Box and Mounting Bracket for data, power, and other applications

RACO® announces its new 5” Square Data Box and Mounting Bracket. This 5” box provides ample space for high speed and fiber optic cable bends. The new mounting bracket can be used to mount any size box to the stud or the 9030G open center bracket.
The 5” square box’s competitive advantage lies in its innovative design which is fully compatible with all existing 4-11/16” mud rings and covers—eliminating the need for additional inventory.
Offering more than twice the capacity of the standard 4” square box, this patent-pending solution features ½” to 2” knockouts for pulling pre-terminated cables. This larger box is required for data centers, universities, and government projects.
The catalog number for the box is 5SQ200 and the bracket catalog number is 905SQ.
For more information about the 5” Square Data Box and Mounting Bracket from Hubbell RACO, contact your RACO/TayMac/Bell sales representative today.