BURNDY
Image of BB139ML24T12TN BB139ML24T12TN, One-Hole Braid, 24" long, 1/2" stud, tin plated
Image of BB139ML24T12TN BB139ML24T12TN, One-Hole Braid, 24" long, 1/2" stud, tin plated
Image of BB139ML24T12TN BB139ML24T12TN, One-Hole Braid, 24" long, 1/2" stud, tin plated

BB139ML24T12TN, One-Hole Braid, 24" long, 1/2" stud, tin plated

Brand:

Burndy

Catalog ID:

BB139ML24T12TN

One-Hole Braid, 139 kcmil, 24", 1/2" stud, tin plated, approx AWG Size 2/0

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BB139ML24T12TN

UPC

621945651012

Dimensions

Dimension - Stud Size inch

1/2"

Length

24 in

Thickness

0.16 in

Width

1.18 in

Conductor Related

Conductor Size

2/0 AWG

Wire Size

70mm2