BURNDY
BYNA
BYNA

BYNA245MM2T15HACCC, Terminal Pad Assembly for ACCC, includes TMH24 Hardware Kit, 230mm-285mm 230kV

Brand:

Burndy

Catalog ID:

BYNA245MM2T15HACCC

Product details

General

Catalog Number

BYNA245MM2T15HACCC

Connector Type

Terminal

Installation Torque Recommended in-lb

300 in-lb

Material

Aluminum

Trade Name

HYLUG™

UPC

781810486740

UPC 12 Digit

7818104867400

Dimensions

Dimension - Hole Size inch

0.56 in

Dimension - Inside Diameter inch

0.85 in

Dimension - Outside Diameter inch

1.14 in

Dimension - Pad Width inch

3.22 in

Physical Attribute - Tongue Angle

15 Degree

Conductor Related

Conductor - ACCC Str Size

230mm2(Copenhagen);235mm2(Reykjavik);245mm2(Glasgow);285mm2(Casablanca)

Conductor - ACCC Str Size Range

230mm²(Copenhagen)-285mm²(Casablanca)

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

288