BURNDY
Image of MR410M Full Cycle Ratchet Crimper, #12-6 AWG INSULUG™
Image of MR410M Full Cycle Ratchet Crimper, #12-6 AWG INSULUG™
Discontinued

Full Cycle Ratchet Crimper, #12-6 AWG INSULUG™

Brand:

Burndy

Catalog ID:

MR410M

Full Cycle Ratchet Crimper, #12-6 AWG INSULUG™.

  • Heat treated steel working parts

Product details

General

Application

Crimping

Application - For Use On

Uninsulated Terminals and Splices

Catalog Number

MR410M

Die Type

Permanent Die Grooves

Tool Type

Full Cycle Ratchet Crimper

Trade Name

HYTOOL™

Type

Crimper

UPC

781810772065

UPC 12 Digit

7818107720655

Dimensions

Dimensions

11.75 in x 8.91 in x 1.00 in

Height

1 in

Length

11.75 in

Width

8.91 in

Conductor Related

Crimping Ranges

#12 - #6 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings