BURNDY
Image of GB34T8TN GB34T8TN, Mechanical Grounding Connector, Cable to Bar, Tin Plated
Image of GB34T8TN GB34T8TN, Mechanical Grounding Connector, Cable to Bar, Tin Plated

GB34T8TN, Mechanical Grounding Connector, Cable to Bar, Tin Plated

Brand:

Burndy

Catalog ID:

GB34T8TN

Mechanical Grounding Connector, Cable to 1/4" - 1" Thick Bar, 300 kcmil - 500 kcmil, 1/2" Stud, 2-1/3 IN Width Tin Plated.

  • High copper alloy ground connector for joining a range of cable to 1/4" thick bar
  • Type GB separates cable from bar
  • One-wrench installation
  • UL467 Listed, Suitable for Direct Burial in earth or concrete

Product details

General

Catalog Number

GB34T8TN

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810117590

UPC 12 Digit

7818101175900

Dimensions

Dimension - Height inch

3.32 in

Dimension - Height mm

84.3 mm

Dimension - L Length Overall mm

35 mm

Dimension - Length Overall inch

1.38 in

Dimension - Width fraction

2-1/3 in

Dimension - Width inch

2.31 in

Conductor Related

Conductor - Copper Solid Size Range

300 KCMIL - 500 KCMIL

Conductor - Copper Str Size

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings