BURNDY
Image of GBM26OSB GBM26OSB, Mechanical Grounding Connector, Cable to Bar
Image of GBM26OSB GBM26OSB, Mechanical Grounding Connector, Cable to Bar

GBM26OSB, Mechanical Grounding Connector, Cable to Bar

Brand:

Burndy

Catalog ID:

GBM26OSB

Mechanical Grounding Connector accommodates Bar up to 1/4" thick; 4 SOL - 2/0 STR Copper conductor.

Product details

General

Catalog Number

GBM26OSB

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

UPC

781810045442

UPC 12 Digit

7818100454422

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

4 AWG - 2/0 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads