BURNDY
Image of J1250W J1250W, Ground Pad Lug
Image of J1250W J1250W, Ground Pad Lug

J1250W, Ground Pad Lug

Brand:

Burndy

Catalog ID:

J1250W

GROUND PAD LUG.

Product details

General

Catalog Number

J1250W

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

2.75 x 2.75 - 4 Holes

Plated

N

Plating Type

Unplated

UPC

781810050750

UPC 12 Digit

7818100507500

Dimensions

Dimension - Height mm

0 mm

Dimension - Length Overall inch

11.31 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads