BURNDY
Image of KPA25G16 KPA25G16, Pressure Bar Style Copper Lug, #4-1/0 Str, 1-Hole, 5/16" Stud
Image of KPA25G16 KPA25G16, Pressure Bar Style Copper Lug, #4-1/0 Str, 1-Hole, 5/16" Stud

KPA25G16, Pressure Bar Style Copper Lug, #4-1/0 Str, 1-Hole, 5/16" Stud

Brand:

Burndy

Catalog ID:

KPA25G16

  • High copper alloy terminal (tin-plated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

Product details

General

Catalog Number

KPA25G16

Connector Type

Terminal

Installation Torque Recommended in-lb

180

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Plated

Y

Plating Type

Tin

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810095737

Dimensions

Dimension - D inch

0.81 in

Dimension - Height fraction

1-1/4 in

Dimension - Height inch

1.25 in

Dimension - Height mm

31.8 mm

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

43 mm

Dimension - Length Overall inch

1.70 in

Dimension - N inch

0.41 in

Dimension - Pad Width inch

0.75 in

Dimension - Width inch

0.62 in

Dimension - Width mm

16 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

14 AWG-4 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

14 AWG-4 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads