BURNDY
Image of WTBNHS WEJTAP™ Tool Non-Hotstick Assembly
Image of WTBNHS WEJTAP™ Tool Non-Hotstick Assembly

WEJTAP™ Tool Non-Hotstick Assembly

Brand:

Burndy

Catalog ID:

WTBNHS

WEJTAP™ Tool Non-Hotstick Assembly.

Product details

General

Application

Tapping

Catalog Number

WTBNHS

Tool Type

Powder Actuated

Trade Name

WEJTAP™

Type

Powder Actuated

UPC

781810493021

UPC 12 Digit

7818104930211

Dimensions

Length

8.85 in

Width

1.81 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

WEJTAP™ Tool Non-Hotstick Assembly

Pallet Quantity

168