CHANCE FOUNDATION SOLUTIONS

About Us - CHANCE® Products


Helical Piles & Anchors

Banner Chance Helical Piles

CHANCE helical piles provide proven high-capacity solutions for deep foundation applications such as expansive soils, high water tables, fill areas and other areas where unstable soils require piling. When your choose CHANCE helical piles you can trust they are backed by strong, technical expertise and the largest distribution network in North America. You receive quality product and unrivaled support. CHANCE helical piles have more ICC-ES certification reports than any other helical pile.

A helical anchor/pile is an extendable deep foundation system with helical bearing plates welded to a central steel shaft. Anchors are used in tension applications and piles are used in compression applications. Load is transferred from the shaft to the soil through these bearing plates. Central steel shafts are available in either Type SS (Square Shaft) series or Type RS (Round Shaft) series. The Type SS series are available in 1-1/4″ to 2-1/4″ square sizes. The Type RS series are available in 2-7/8″ to 4-1/2″ diameter sizes. Type SS-RS combinations are also available for compression applications in soil conditions where dense/hard soils must be penetrated with softer/loose soils above the bearing strata. The Helical Pulldown® Micropile series is also used in applications similar to those requiring the use of the Type SS-RS combinations.

Segments or sections are joined with bolted couplings. Installation depth is limited only by soil density and practicality based on economics. A helical bearing plate or helix is one pitch of a screw thread. All helices, regardless of their diameter, have a standard 3″ pitch. Being a true helical shape, the helices do not auger into the soil but rather screw into it with minimal soil disturbance. Helical plates are spaced at distances far enough apart that they function independently as individual bearing elements; consequently, the capacity of a particular helix on a helical anchor/pile shaft is not influenced by the helix above or below it.

For more than 100 years, CHANCE helical piles have been the helical of choice. We provide what you need for job-site success:

Combination (SS-RS)

Combination (SS-RS)

CHANCE® Combination (SS-RS) Helical Cast Transition The transition section adapts type Square Shaft (SS) helical lead sections to type Round Shaft (RS) extensions. The ...

Read More
Guy Anchors

Guy Anchors

Helical Pulldown Micropiles & Guy Anchors Guyed structure towers, self-supporting towers, substations, and switching stations are all part of the CHANCE® T/C (tension-compression) ...

Read More
Helical Pier Foundation System

Helical Pier Foundation System

The CHANCE Helical Pier Foundation System Instant Foundations New construction foundations don’t have to be a headache. The CHANCE® Helical Pier Foundation System gives you the …

Read More
Helical Pulldown Micropiles (HPM)

Helical Pulldown Micropiles (HPM)

The Helical Pulldown Micropile (HPM) is used to form a grout column around the shaft of a standard helical anchor/pile. The installation process can employ grout only (see Uncased Helical ...

Read More
ROCK-IT

ROCK-IT

ROCK-IT™ Helical Lead Section Penetrates High Blow Count Soils The ROCK-IT™ Lead Section is an innovative solution to penetrate rocky or high blow count soils without pre-drilling or ...

Read More
Square Shaft (SS) / Round Shaft (RS) Extensions

Square Shaft (SS) / Round Shaft (RS) Extensions

Plain extensions , either square or round, are added in standard lengths of 3, 5, 7 and 10 feet until the lead section penetrates into the bearing strata. Typically, square shaft ...

Read More
Square Shaft (SS) / Round Shaft (RS) Lead Sections

Square Shaft (SS) / Round Shaft (RS) Lead Sections

The first section or lead section contains the helical plates. This lead section can consist of a single helix or up to four helices. Additional helices can be added, if required, with ...

Read More