HUBBELL CANADA
Advantage™ Switch-Rated Pin & Sleeve
Rotating 3D image video of a pin and sleeve

Use mouse to rotate and zoom the image

Experience the next level in power connections

Introducing the Hubbell Advantage™ Series Pin & Sleeve connectors, a groundbreaking solution designed to meet the demanding needs of industrial environments. Engineered for safety and efficiency, the Advantage Series now features Switch-Rated capabilities, ensuring secure disconnections under load. Additionally, with options for 3 & 4 auxiliary contacts, these connectors provide superior remote monitoring and control, making them an indispensable tool for any setting where reliability and performance are critical.

Why choose Advantage Pin & Sleeve

The Advantage Pin & Sleeve are compatible with all IEC 60309-2 devices and are approved as disconnecting means for motor and branch circuits. Their compact design allows for mounting on standard IEC back boxes, simplifying installation. Additionally, the devices are built with impact and corrosion-resistant, UV-stabilized PBT housing, ensuring durability and reliability even in harsh industrial environments.

Improve Safety

Enhance Reliability

Superior Performance

Features & Highlights

KEY FEATURES

Durable Single-Body Housing Design:

Seamless construction that blocks the infiltration of contaminants, coupled with a robust wall design that protects the internal components and colour-coded by voltage.

Easy-To-Use Leverage Grip

Ergonomically designed by Hubbell, the Advantage™ grip fits comfortably in the palm of your hand, enhancing usability.

Spring-Loaded Disconnect Button

Enhanced with an oversized design for effortless operation, even when wearing gloves.

Impact-Resistant Cover Arm

Features a fully enclosed, compact, and sturdy internal swing arm designed to shield it from damage.

Power Indicating LED Lights

Features highly visible LED lights on both sides of the device, offering clear visual confirmation of power connectivity.

Spring-Loaded Cover

Designed to stay open due to its spring-loaded mechanism, serving as a reminder to secure the cover for optimal ingress protection.

Watch the video to get an inside look at the product and its mechanisms from every angle, inside and out, and gain a better understanding of the product's numerous advantages.
Video showing all the features of the Advantage Pin & Sleeve

More Categories for Pin & Sleeve

Explore our full selection of Pin & Sleeve devices by clicking on a category below.

IEC Devices

IEC Devices

IEC Mechanical Interlocks

IEC Mechanical Interlocks

UL 1686 Pin & Sleeve Devices

UL 1686 Pin & Sleeve Devices

UL 1686 Mechanical Interlocks

UL 1686 Mechanical Interlocks

Target Market Sectors

Our products are used in a broad range of market applications, enhancing performance and reliability across many sectors. Tailored to meet the unique demands of each industry, our electrical solutions ensure efficiency and sustainability.

Data Centers

Data Centers

We provide future-proof solutions that enhance connectivity, reliability, and uptime for reduced total cost of ownership.

Food & Beverage

Food & Beverage

We bring reliable solutions designed for hygienic, washdown‑intensive environments, supporting safe, efficient operation of processing facilities.

HUBS-CA - [Manufacturing] Robot - Market Card

Manufacturing

HUBS-CA - [Agriculture & Dairy] - Market Card

Agriculture & Dairy

HUBS-CA - [Commercial Construction] - Market Card

Commercial Construction

HUBS-CA - [Entertainment] - Market Card

Entertainment

HUBS-CA - [Government & Military] - Market Card

Government & Military

HUBS-CA - [Shipyard] - Market Card

Shipyard

HUBS-CA - [Washdown Sites] - Market Card

Washdown Environments

HUBS-CA - [Wastewater Treatment] - Market Card

Wastewater Treatment

Discover more featured products from Hubbell Wiring Device-Kellems