Product Announcement
Install electrical boxes easily with new RACO Ultimate G series brackets
Brackets for electrical boxes can speed up installation. RACO’s new Ultimate G series brackets make it easy, maximizing jobsite flexibility.
The G series allows installers to quickly secure any RACO 4” or 4-11/16” box and corresponding mud ring. Snap to stud or RACO’s new open center bracket. These new brackets allow hands-free installation.
These new brackets save time and labor. The gangable design makes it easy to add boxes on either side, reducing SKUs.
Brackets are available individually or with our most popular STAB-iT® boxes or Hinged Adjustable Mud Rings built in.
Ultimate G series brackets are part of RACO’s ProReady™ solutions line. Perfect for prefab, they drive installation simplicity and efficiency!
Learn more about Ultimate G series brackets from RACO. Contact your Hubbell sales representative or visit www.hubbell.com/raco/en.