Product Announcement
Ultimate G series and Universal Stud-mount series
Ultimate G series
Perfect for prefab! These brackets allow installers to quickly secure any RACO 4” or 4-11/16” box and corresponding mud ring. Simply clip them onto metal studs or our new open center bracket. They can also be screwed to metal or wood studs.
The gangable design makes it easy to add boxes on either side, reducing SKUs. Once in place, they allow hands-free installation. G series brackets are available individually or with a variety of built-in STAB-iT® boxes or Hinged Adjustable Mud Rings.
Universal Stud-mount series
The cost-effective way to mount 4” or 4-11/16” boxes and mud rings to metal studs! They simply snap to the stud or our new open center bracket to allow hands-free installation.
The design allows vertical or horizontal mounting and is rigid enough to eliminate the need for far-side support. It’s even gangable—add multiple brackets together. Available as individual flat brackets, or with built-in raised mud rings or adjustable mud rings.
Both new bracket series save time and labor. As part of the ProReady™ solutions line, they drive installation simplicity and efficiency!