Product Announcement
Universal Stud-mount brackets
Electrical box brackets can add new levels of jobsite flexibility. New Universal Stud-mount brackets from RACO make installation easy in new construction.
These new brackets provide a cost-effective way to mount any 4” or 4-11/16” box and mud ring to metal studs. They simply snap to the stud or RACO’s new open center bracket to allow hands-free installation.
Universal Stud-mount brackets save time and labor. The design allows for vertical or horizontal mounting and is rigid enough to eliminate the need for far-side support. It’s even gangable, making it easy to add multiple brackets together.
RACO’s Universal Stud-mount brackets are available as individual flat brackets, or with built-in raised mud rings or adjustable mud rings. As part of the ProReady™ solutions line, they drive installation simplicity and efficiency!
Learn more about Universal Stud-mount brackets from RACO. Contact your Hubbell sales representative or visit www.hubbell.com/raco/en/proready-solutions.