
OVERVIEW
Introducing the newly redesigned PATRIOT® 4-POINT® PAT81K2 Series of Dieless Battery Crimping Tools.
This new design offers users the same trusted connection with a light weight, reliable solution. By decreasing the weight, the tool has improved ergonomic balance over its predecessor. Also, the addition of the connector guides, results in a more consistent and reliable process, ensuring connector alignment during crimping.
Improved Ergonomics, Increased Reliability, Same Trusted Connection
ERGONOMIC
- Latch Head design
for easy access and
increased flexibility - 360° Head rotation
- Unique crimping
guides for improved
reliability and ease
of use - Improved ergonomic
design with more
balance - Enhanced grip to
reduce user fatigue
DURABLE
- Dieless system with range taking capabilities
- Robust and reliable INFINITY DRIVE® transmission
- Patented, high-speed hydraulic pump system
- Conformally Coated PCB protects electronic circuitry to work in severe weather
- Accepts 2.0Ah-6.0Ah Makita batteries
SAFETY
- Large on/off triggers
- Built-in trigger guard
- Enhance hand grip area to prevent slippage
- UL Listed Connections when used with the BURNDY® Engineered System
PAT81K2

CAPACITIESCrimp Capacity | ||
|---|---|---|
| Connector Type | Conductor Type | Ranges |
| Terminals & Splices | Copper | #8 AWG-1000 kcmil |
| Copper Flex | #8 AWG-777.7 kcmil | |
| Aluminum | #8 AWG-750 kcmil | |
| HYPLUG™ | ||
| Aluminum | #8 AWG-750 kcmil | |
NUMBERING SYSTEM: example - PAT81K2U03A3 | ||||
PRODUCT CONFIGURATIONS | ||
|---|---|---|
| Tool PN | Description (All tools accept 2.0Ah-6.0Ah Lithium-ion Batteries) | |
| PAT81K2U03A2 | PAT81K2 4-POINT® 6-Ton Dieless Latch Head Battery Crimper, Guides, 3.0Ah Li-Ion Batteries, 120V AC Charger, Hard Case | |
| PAT81K2U03D2 | PAT81K2 4-POINT® 6-Ton Dieless Latch Head Battery Crimper, Guides, 3.0Ah Li-Ion Batteries, 12V DC Charger, Hard Case | |
| PAT81K2U05A2 | PAT81K2 4-POINT® 6-Ton Dieless Latch Head Battery Crimper, Guides, 5.0Ah Li-Ion Batteries, 120V AC Charger, Hard Case | |
| PAT81K2U05D2 | PAT81K2 4-POINT® 6-Ton Dieless Latch Head Battery Crimper, Guides, 5.0Ah Li-Ion Batteries, 12V DC Charger, Hard Case | |
| PAT81K2U03A3 | PAT81K2 4-POINT® 6-Ton Dieless Latch Head Battery Crimper, Guides, 3.0Ah Li-Ion Batteries, 120V AC Charger, Pro Bag | |
| PAT81K2U03D3 | PAT81K2 4-POINT® 6-Ton Dieless Latch Head Battery Crimper, Guides, 3.0Ah Li-Ion Batteries, 12V DC Charger, Pro Bag | |
| PAT81K2U05A3 | PAT81K2 4-POINT® 6-Ton Dieless Latch Head Battery Crimper, Guides, 5.0Ah Li-Ion Batteries, 120V AC Charger, Pro Bag | |
| PAT81K2U05D3 | PAT81K2 4-POINT® 6-Ton Dieless Latch Head Battery Crimper, Guides, 5.0Ah Li-Ion Batteries, 12V DC Charger, Pro Bag | |
| PAT81K2U0002 | PAT81K2 4-POINT® 6-Ton Dieless Latch Head Battery Crimper, Guides, Hard Case, No Batteries, No Charger | |
| PAT81K2U0003 | PAT81K2 4-POINT® 6-Ton Dieless Latch Head Battery Crimper, Guides, Pro Bag, No Batteries, No Charger | |
| PAT81K2U0000 | PAT81K2 4-POINT® 6-Ton Dieless Latch Head Battery Crimper, Guides, No Batteries, No Charger, No Case | |
SPECIFICATIONS | |
|---|---|
| Output Force | 6 Tons |
| Tool Weight | 12.6 lbs |
| Size | 15.20” x 14.93” x 3.25” |
| Die Style | Dieless |
| Operating Voltage | 18V-DC Lithium-Ion |
| Recharge Time | 30 minutes (3.0Ah) 45 minutes (5.0Ah) |
| Warranty | 5 year limited warranty Lifetime warranty on INFINITY DRIVE® 3 year on batteries and charger |
ACCESSORIES | |
|---|---|
| BAT18VLI | Hi-Capacity LI Makita battery (3.0Ah) |
| BAT18V5AHLI | Hi-Capacity LI Makita battery (5.0Ah) |
| PATCHGRLI | 120V-AC Makita charger |
| PATCHGRLIDC | 12/24V-DC Makita charger |
| 81KSMLGUIDEKIT | Set of (2) Small Guides for #8 - #4 Copper and #8 - #6 Aluminum; Use with 81K2 Series Crimpers |
| 81KLRGGUIDEKIT | Set of (2) Large Guides for #3 - #250 Copper and #5 - #3/0 Aluminum; Use with 81K2 Series Crimpers |
| PATPROBAG | Nylon Pro Bag for PATRIOT® tools |


